??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23270.0216 Eccentric Clamping Washers
HELP_VARIABLE
Company
Halder
Description
EH 23207. - Eccentric Clamping Washers
Bill of material
23270.0216 Eccentric Clamping Washers
BESTNR
Ref. No.
23270.0216
D1
Thread
M16
D2
30.1 mm
H1
12.7 mm
H2
26.8 mm
SW
12 mm
S
2.5 mm
A
15.0 mm
SPANN
Clamping force
26.7 kN
AM
Tightening torque max.
135 Nm
G
Weight
92 g
Embedded user actions